IESNA:LM-63-2002
[TEST]P1461953
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-50-722-U-T2RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 50W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7171.5
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1226.7 1215.0 1179.8 1126.2 1145.8 1259.9 1404.0 1537.7 1676.7 1819.1 1950.4 2051.2 2165.0 2324.3 2547.5 
2789.3 3057.4 3281.9 3456.5 3485.8 3222.3 2713.8 2152.7 1815.7 1529.0 1157.5 757.0 643.9 493.3 361.9 
276.1 238.2 195.6 156.7 123.4 79.8 26.6 0.0 
1226.7 1214.4 1180.4 1123.6 1146.5 1257.9 1390.3 1529.7 1674.7 1820.1 1948.1 2042.6 2157.3 2321.3 2537.5 
2784.6 3022.1 3235.0 3434.6 3462.5 3216.7 2707.1 2194.6 1802.8 1534.0 1146.2 771.0 649.6 501.6 364.5 
279.4 237.2 196.6 158.0 119.7 80.5 28.9 0.0 
1226.7 1211.7 1184.4 1132.2 1144.9 1245.6 1382.7 1521.7 1664.1 1809.4 1932.5 2059.2 2175.3 2319.6 2504.9 
2724.8 2971.9 3178.8 3346.7 3432.9 3265.6 2867.1 2343.9 1913.9 1593.2 1205.4 818.6 697.8 542.2 396.8 
298.0 242.8 200.6 162.0 123.1 74.5 31.6 0.0 
1226.7 1212.7 1193.1 1147.5 1140.5 1228.0 1359.4 1494.8 1639.8 1778.1 1920.8 2054.2 2190.6 2330.9 2485.3 
2652.6 2861.5 3069.0 3234.3 3351.7 3320.1 3063.0 2658.9 2205.2 1810.7 1384.3 930.3 777.3 591.4 408.1 
307.7 242.1 196.9 159.7 124.7 83.2 32.3 0.0 
1226.7 1214.0 1209.0 1168.1 1151.2 1212.7 1324.8 1448.2 1591.2 1738.6 1884.6 2019.0 2154.0 2303.7 2456.3 
2575.7 2706.5 2839.5 2975.9 3068.7 3116.2 2999.5 2685.2 2292.4 1924.2 1617.2 1147.8 941.6 691.2 424.7 
302.3 238.8 194.2 156.0 121.7 80.5 33.3 0.0 
1226.7 1214.7 1223.0 1199.4 1179.8 1202.7 1286.5 1400.0 1524.7 1656.7 1801.4 1936.5 2071.8 2202.9 2330.6 
2443.0 2511.2 2591.0 2664.6 2748.0 2801.3 2829.9 2714.1 2468.6 2113.8 1804.4 1506.7 1353.7 1049.1 580.1 
350.2 250.5 195.9 159.7 126.4 81.8 34.6 0.0 
1226.7 1217.4 1233.3 1238.0 1230.0 1237.0 1275.2 1351.4 1448.2 1556.6 1681.7 1799.8 1914.8 2030.9 2163.0 
2286.0 2305.3 2332.6 2406.4 2508.9 2633.0 2783.6 2940.3 3004.8 2960.6 2807.2 2553.5 2433.7 2221.2 1666.4 
943.0 413.8 252.1 183.6 137.7 94.5 40.6 0.0 
1226.7 1215.7 1234.3 1260.6 1281.6 1301.8 1333.4 1375.7 1433.9 1495.1 1566.3 1644.8 1711.0 1804.8 1932.5 
2058.5 2045.6 2043.2 2135.0 2310.7 2573.1 2959.6 3406.3 3895.6 4336.3 4544.1 4422.1 4290.4 4020.3 
3467.8 2825.2 1904.2 987.9 357.6 163.3 111.4 49.2 0.0 
1226.7 1218.4 1232.0 1262.3 1307.2 1357.4 1412.3 1473.5 1532.7 1590.2 1638.1 1683.4 1722.6 1781.8 1878.9 
1983.0 2014.0 2018.6 2115.4 2315.6 2715.8 3246.0 3905.2 4569.4 5153.8 5593.5 5828.7 5832.7 5699.3 
5069.0 3958.1 2479.0 1048.1 351.6 152.3 106.8 61.9 0.0 
1226.7 1222.0 1236.3 1266.3 1311.5 1360.7 1421.9 1486.8 1549.0 1611.5 1661.1 1710.3 1753.5 1812.1 1910.2 
2010.3 2048.6 2058.2 2157.3 2373.5 2750.7 3304.2 3934.1 4544.8 5124.2 5562.3 5799.8 5808.4 5677.4 
5062.4 3951.4 2491.9 1020.5 312.7 148.3 105.8 64.2 0.0 
1226.7 1224.7 1238.3 1267.9 1312.5 1371.0 1441.2 1515.0 1595.9 1671.0 1740.2 1800.4 1857.3 1914.8 1980.4 
2032.3 2042.2 2026.6 2059.5 2192.9 2529.2 2967.9 3443.9 3906.9 4298.7 4489.6 4477.3 4410.4 4220.8 
3488.4 2404.8 1175.5 355.6 143.4 100.4 69.2 28.6 0.0 
1226.7 1229.7 1244.0 1274.6 1315.1 1367.7 1431.2 1494.1 1556.0 1612.5 1654.1 1686.7 1715.3 1739.6 1764.8 
1780.5 1767.5 1759.9 1820.7 1992.3 2367.2 2842.8 3339.4 3760.2 3936.1 3912.2 3731.2 3591.5 3292.5 
2400.5 1420.6 648.9 220.2 119.1 95.5 61.5 18.3 0.0 
1226.7 1234.7 1251.6 1278.2 1315.5 1360.1 1406.3 1445.9 1480.5 1501.4 1507.4 1505.4 1500.7 1500.1 1502.1 
1503.7 1483.8 1464.5 1476.1 1542.0 1715.3 2026.3 2300.3 2433.7 2412.8 2291.0 2016.3 1841.3 1529.4 932.3 
466.0 228.5 147.3 116.7 90.5 54.2 16.6 0.0 
1226.7 1241.3 1262.6 1280.9 1292.9 1300.5 1298.9 1288.2 1269.9 1240.6 1201.4 1145.2 1084.0 1027.1 974.2 
919.3 843.8 764.0 697.5 648.6 626.6 638.0 677.2 720.8 734.4 677.2 555.8 495.9 423.4 304.3 221.5 
161.6 131.4 108.8 86.5 56.2 20.0 0.0 
1226.7 1249.3 1264.9 1262.3 1238.3 1209.4 1174.1 1135.2 1093.3 1050.1 1012.5 976.2 933.3 877.8 821.2 
749.4 676.2 605.4 546.1 503.9 480.6 477.6 488.3 488.3 455.3 388.5 310.3 287.0 249.8 199.6 169.0 
149.7 134.4 113.8 88.5 59.2 22.3 0.0 
1226.7 1254.9 1258.6 1227.7 1179.8 1133.5 1090.3 1057.7 1033.8 1014.5 991.5 963.6 924.3 878.8 815.2 
746.0 664.9 595.0 523.2 472.6 438.1 414.1 387.5 351.9 315.0 276.4 243.8 232.2 219.2 200.2 184.9 165.6 
138.4 114.8 90.5 61.2 22.0 0.0 
1226.7 1258.9 1246.0 1195.7 1136.2 1091.3 1057.0 1034.4 1022.1 1007.8 994.2 975.6 944.6 900.4 844.2 
773.7 688.5 607.7 543.5 491.6 449.4 405.1 355.9 317.0 285.4 261.8 244.8 239.5 232.2 217.9 202.9 176.3 
145.7 121.4 99.1 68.9 22.3 0.0 
1226.7 1256.6 1230.7 1162.1 1108.6 1068.4 1041.1 1023.8 1010.5 1003.8 998.5 985.5 955.9 912.0 850.2 
779.3 703.5 634.3 568.4 500.9 445.7 402.5 360.2 327.0 302.3 288.4 276.7 272.1 262.1 237.2 212.2 186.9 
161.6 138.7 111.4 76.8 29.6 0.0 
1226.7 1256.9 1215.4 1139.2 1091.0 1057.4 1032.8 1014.5 1004.8 1002.5 996.5 977.2 940.3 894.1 833.5 
767.0 701.1 620.3 535.2 489.3 451.4 414.8 381.8 358.6 344.6 329.6 310.7 301.0 286.4 254.1 231.5 213.5 
195.6 173.0 143.0 106.1 55.5 0.0 
1226.7 1255.9 1207.0 1128.9 1081.0 1049.7 1027.4 1012.1 1007.5 1007.1 997.8 973.6 930.3 879.1 814.6 
753.4 681.2 582.7 519.2 475.6 441.0 416.8 401.5 389.8 373.9 350.2 327.3 317.0 299.0 278.1 262.4 
251.5 239.1 217.2 184.3 132.7 78.2 0.0 
1226.7 1252.6 1198.1 1122.6 1077.3 1047.1 1025.4 1010.8 1008.8 1009.8 998.2 970.2 924.0 873.1 807.9 
745.7 658.2 578.4 513.6 473.6 443.0 426.1 414.1 400.5 379.8 357.2 335.6 323.3 306.3 288.4 280.4 
278.7 269.4 243.5 150.3 70.2 32.9 0.0 
1226.7 1252.0 1197.7 1128.2 1079.0 1048.4 1027.8 1012.8 1012.5 1013.1 1000.5 972.2 930.0 872.1 808.6 
743.4 657.2 575.4 518.2 475.6 445.0 429.4 417.1 401.8 383.2 358.9 338.9 326.3 308.7 291.7 285.0 
283.4 277.1 245.1 152.0 66.9 22.6 0.0 
